目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 452824-15
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5282.prj},{NB=bene_inox_452824-15},{REF=452824-15},{DN=15},{DNP=1/2\"},{D=26},{F=1/2\"},{L1=26},{L2=14},{S=17},{POIDS=0,06},{DG=20.955},{D2=18.600},{L4=8.000},{L3=2.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5282 - Hexagon head plug with collar BSSP thread - Stainless steel 316
Bill of material
Béné Inox 452824-15
REF
Référence
452824-15
452824-15
DN
15
15
mm
DNP
1/2"
1/2"
Pouces
D
26
26
mm
F
1/2"
1/2"
Pouces
L1
26
26
mm
L2
14
14
mm
S
17
17
mm
POIDS
0,06
0,06
DG
20.955
20.955
D2
18.600
18.600
L4
8.000
8.000
L3
2.000
2.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求