目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 454713-8
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
02 - Raccords double bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/02_raccords_double_bague/5471.prj},{NB=bene_inox_454713-8},{REF=454713-8},{D=8},{F=1/2 - 20UNF},{L=13.5},{S=16},{POIDS=0.03},{X=3},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5471 - Nut - Stainless steel 316
Bill of material
Béné Inox 454713-8
REF
Référence
454713-8
454713-8
D
8
8
mm
F
1/2 - 20UNF
1/2 - 20UNF
pouces
L
13.5
13.5
mm
S
16
16
mm
POIDS
Poids
0.03
0.03
kg
X
3
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求