目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 656082-4832
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
56 - Accessoires à souder
01 - Coudes à souder ISO et métriques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/56_accessoires_a_souder/01_coudes_a_souder_iso_metrique/5608.prj},{NB=bene_inox_656082-4832},{REF=656082-4832},{MAT=Inox 1.4404},{D=48.3},{R=108},{E=3.2},{POIDS=0,61},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5608 - High thickness seamless ISO bend 5D - Stainless steel 1.4404
Bill of material
Béné Inox 656082-4832
REF
Référence
656082-4832
656082-4832
MAT
Matière
Inox 1.4404
D
48.3
48.3
mm
R
108
108
mm
E
3.2
3.2
mm
POIDS
0,61
0,61
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求