您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
01 - Coudes à souder ISO et métriques
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
56 - Accessoires à souder
Powered by
CAD模型選擇
Modèle 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
29.07.2020
Modèle 5612 - Seamless ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
29.07.2020
Modèle 5613 - High thickness ISO bend 3D 90° - Stainless steel 1.4307 - 1.4...
29.07.2020
Modèle 5614 - High thickness seamless ISO bend 3D 90° - Stainless steel 1.4...
19.11.2020
Modèle 5610 - ISO bend 3D 45° - Stainless steel 1.4307 - 1.4404
26.10.2021
Modèle 5649 - ISO Bend 3D 30° - Stainless steel 1.4307 - 1.4404
26.10.2021
Modèle 5650 - ISO bend 3D 60° - Stainless steel 1.4307 - 1.4404
26.10.2021
Modèle 5615 - ISO bend 5D 90° - Stainless steel 1.4307 - 1.4404
29.07.2020
Modèle 5616 - Seamless ISO bend 5D 90° - Stainless steel 1.4404
29.07.2020
Modèle 5648 - High thickness 90° ISO bend 5D - Stainless steel 1.4307 - 1.4...
05.05.2022
Modèle 5608 - High thickness seamless ISO bend 5D - Stainless steel 1.4404
19.11.2020
Modèle 5617 - Metric bend 1,5D 90° - Stainless steel 1.4307 - 1.4404
29.07.2020
Modèle 5620 - Great radius 90° metric bend - Stainless steel 1.4307 - 1.440...
29.07.2020
Modèle 5609 - Metric bend 45°- Stainless steel 1.4307 - 1.4404
19.11.2020
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.