目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 857152-80
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5715a.prj},{NB=bene_inox_857152-80},{REF=857152-80},{MAT=Acier GAC},{DN=80},{PN=PN10/16},{DTUBE=88.9},{D1=200},{D2=160},{NBXD3=8x18},{D4=94},{L=20},{POIDS=3.95},{N=8},{O=18.000},{E=6.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5715a - Lapped flange - Type 02A - Galvanized steel
Bill of material
Béné Inox 857152-80
REF
Référence
857152-80
857152-80
MAT
Matière
Acier GAC
DN
Diamètre nominal
80
80
PN
PN10/16
PN10/16
bar
DTUBE
Ø tube
88.9
88.9
mm
D1
200
200
mm
D2
160
160
mm
NBXD3
nb x D3
8x18
8x18
mm
D4
94
94
mm
L
20
20
mm
POIDS
3.95
3.95
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求