目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 657572-65
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5757.prj},{NB=bene_inox_657572-65},{REF=657572-65},{MAT=Inox 1.4404},{DN=65},{PN=PN6},{D1=160},{D2=130},{NBXD3=4x14},{D4=76},{D5=70},{D6=110},{L1=38},{L2=14},{L3=3},{POIDS=3,03},{N=4},{O=14.000},{N1=92.000},{S=3.000},{R=5.000},{H3=10.000},{F=3.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5757 - Bride à collerette PN6 - Type 11B - Inox 1.4404
Bill of material
Béné Inox 657572-65
REF
Référence
657572-65
657572-65
MAT
Matière
Inox 1.4404
DN
Diamètre nominal
65
65
PN
PN6
bar
D1
160
160
mm
D2
130
130
mm
NBXD3
nb x D3
4x14
4x14
mm
D4
76
76
mm
D5
70
70
mm
D6
110
110
mm
L1
38
38
mm
L2
14
14
mm
L3
3
3
mm
POIDS
3,03
3,03
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求