目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 458213-50
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
01_vannes_a_boule
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/01_vannes_a_boule/58213.prj},{NB=bene_inox_458213-50_1},{REF=458213-50},{FORM=Passage en L},{DN=50},{D=40},{F=2\"},{L1=164},{L2=215},{L3=115},{L4=82},{S=70},{POIDS=6.80},{V=1},{INFOS=INFOTEXTE},{X=8},{PPATH=5821/5821_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 58213/58217 - 3 ways ATEX ball valve with ISO mounting pad - BSP threaded - L or T reduced bore - Lockable handle - Stainless steel 316
Bill of material
Béné Inox 458213-50
REF
Reference
458213-50
458213-50
FORM
Shape
Passage L
Passage L
DN
50
50
mm
D
40
40
mm
F
2"
2"
Pouces
L1
164
164
mm
L2
215
215
mm
L3
115
115
mm
L4
82
82
mm
S
70
70
mm
POIDS
6.80
6.80
kg
V
Valve
Valve open
Valve closed
Valve open
Valve closed
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求