目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 458471-20
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
01_vannes_a_boule
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/01_vannes_a_boule/58471.prj},{NB=bene_inox_458471-20_1},{REF=458471-20},{FORM=Socket Welding},{DN=20},{DNP=3/4\"},{D1=20.0},{D2=27,5},{L1=81},{L2=149},{L3=81},{POIDS=1.02},{V=1},{X=4},{PPATH=5847/5847_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 58471 - 3 pieces ball valve with ISO mounting pad - full bore - SW or BW ends
Bill of material
Béné Inox 458471-20
REF
Reference
458471-20
458471-20
kg
FORM
Shape
Socket Welding
DN
20
20
mm
DNP
3/4"
3/4"
Pouces
D1
20.0
20.0
mm
D2
27,5
27,5
mm
L1
81
81
mm
L2
149
149
mm
L3
81
81
mm
POIDS
1.02
1.02
kg
V
Valve
Valve open
Valve closed
Valve open
Valve closed
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求