目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 961386-51
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61386.prj},{NB=bene_inox_961386-51},{REF=961386-51},{MAT=FKM},{DN=51},{DNP=2\"},{D1=61.0},{D2=51.0},{D3=48.5},{INFOS=INFOTEXTE},{VERS=3.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 61386 - Gasket for union (L section) - FKM
Bill of material
Béné Inox 961386-51
REF
Référence
961386-51
961386-51
MAT
Matière
FKM
DN
Diamètre nominal
51
51
mm
DNP
Diamètre nominal
2"
2"
Pouces
D1
61.0
61.0
mm
D2
51.0
51.0
mm
D3
48.5
48.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求