目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 963426-28
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63426.prj},{NB=bene_inox_963426-28_DIN / metrique},{REF=963426-28},{MAT=EPDM / PTFE},{TYPE=DIN / metrique},{DN=25},{DEXT=28},{D1=50.5},{D2=26.0},{L=5.5},{A=43.500},{T2=2.800},{T4=1.100},{R4=0.400},{R5=1.200},{V=2.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 27
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 63426 - EPDM gasket with PTFE jacket for clamp union
Bill of material
Béné Inox 963426-28
REF
Référence
963426-28
963426-28
MAT
Matière
EPDM / PTFE
TYPE
DIN / metrique
DIN / metrique
DN
25
25
mm
DEXT
Øext.tube
28
28
mm
D1
50.5
50.5
mm
D2
26.0
26.0
mm
L
5.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求