目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 264114-60
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
01 - Raccords MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/01_raccords_macon/64114.prj},{NB=bene_inox_264114-60},{REF=264114-60},{MAT=Inox 304},{DN=60},{D1=95},{D2=67},{F=M79x3.5},{L=25},{POIDS=0.20},{T=5.000},{S=4.000},{R=8.000},{LP=4.000},{P=85.000},{DF=78.000},{PAS=3.500},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 64114 - Nut - Stainless steel 304
Bill of material
Béné Inox 264114-60
REF
Référence
264114-60
264114-60
MAT
Matière
Inox 304
DN
Diamètre nominal
60
60
mm
D1
95
95
mm
D2
67
67
mm
F
M79x3.5
M79x3.5
mm
L
25
mm
POIDS
0.20
0.20
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求