目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 664118-60
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
01 - Raccords MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/01_raccords_macon/64118.prj},{NB=bene_inox_664118-60},{REF=664118-60},{MAT=Inox 316L},{DN=60},{D=67},{F=M79 x 3,5},{L=24},{POIDS=0,51},{SW=55},{L1=16},{L2=12},{D2=66},{CH=2.400},{FX=78.000},{P=3.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 64118 - Blank male part - Stainless steel 316L
Bill of material
Béné Inox 664118-60
REF
Référence
664118-60
664118-60
MAT
Matière
Inox 316L
DN
60
60
mm
D
67
67
mm
F
M79 x 3,5
M79 x 3,5
mm
L
24
24
mm
POIDS
0,51
0,51
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求