目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 664129-5040
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
01 - Raccords MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/01_raccords_macon/64129.prj},{NB=bene_inox_664129-5040},{REF=664129-5040},{MAT=Inox 316L},{DN=50-40},{D1=80},{D2=40},{F1=M67 x 3},{F2=M55 x 3},{L=43},{POIDS=0,43},{D3=45.000},{D4=50.000},{L2=8.000},{L3=4.000},{F1X=67.000},{F2X=55.000},{CH=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 64129 - Female / male reducer – Stainless steel 316L
Bill of material
Béné Inox 664129-5040
REF
Référence
664129-5040
664129-5040
MAT
Matière
Inox 316L
DN
50-40
50-40
mm
D1
80
80
mm
D2
40
40
mm
F1
M67 x 3
M67 x 3
mm
F2
M55 x 3
M55 x 3
mm
L
43
mm
POIDS
0,43
0,43
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求