目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 964142-40
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
01 - Raccords MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/01_raccords_macon/64142.prj},{NB=bene_inox_964142-40},{REF=964142-40},{DN=40},{D=65},{F=M55x3},{L=24.5},{POIDS=0.13},{A=70},{L1=18.000},{L2=20.500},{L3=3.000},{L4=4.000},{L5=3.000},{D2=55.000},{D3=43.000},{D4=47.000},{R1=29.250},{R2=9.000},{R3=0.500},{R4=0.500},{R5=3.000},{A1=45.000},{A2=45.000},{PAS=3.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 64142 - Plastic blank nut - Polypropylene
Bill of material
Béné Inox 964142-40
REF
Référence
964142-40
964142-40
DN
40
40
mm
D
65
65
mm
F
M55x3
M55x3
mm
L
24.5
24.5
mm
POIDS
0.13
0.13
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求