目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 664331-60
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
03 - Vannes papillon MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/03_vannes_papillon_macon/64331.prj},{NB=bene_inox_664331-60_0},{REF=664331-60},{MAT=Inox 316 L},{DN=60},{D1=63},{D2=112},{L=44},{POIDS=1.14},{ANGLE=0},{INFOS=INFOTEXTE},{VERS=3.000},{MOD=3.000},{JOINT=4.000},{DX=6.000},{PPATH=64331/64331_sbl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 64331 - Butterfly valve with plain ends - Silicone gasket - Stainless steel 316L
Bill of material
Béné Inox 664331-60
REF
Référence
664331-60
664331-60
MAT
Matière
Inox 316 L
DN
Diamètre nominal
60
60
mm
D1
63
63
mm
D2
112
112
mm
L
44
44
mm
POIDS
1.14
1.14
Kg
ANGLE
mm
Enter value for ANGLE
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求