目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 964148-80
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
05 - Accessoires de robinetterie MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/05_accessoires_de_robinetterie_macon/64148.prj},{NB=bene_inox_964148-80},{REF=964148-80},{DN=80},{D1=80},{D2=13},{L1=140},{L2=102},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 64148 - FKM (BNIC) gasket for square flange with round holes
Bill of material
Béné Inox 964148-80
REF
Référence
964148-80
964148-80
DN
Diamètre nominal
80
80
mm
D1
80
80
mm
D2
13
mm
L1
140
140
mm
L2
102
102
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求