目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Drehbarer Zylindergriff GN798-AL-22-M6
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Revolving handles
GN 798
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/drehbare_griffe/gn798/gn798_al.prj},{NB=Drehbarer Zylindergriff GN798-AL-22-M6},{ARTNR=GN798-AL-22-M6},{PARTNUMBER=GN 798-AL-22-M6},{NORMNR=GN 798},{D1=22},{D2=M6},{D3=14},{D4=18.5},{L1=59.0},{L2=14},{L3=2.5},{L4=21},{WRK=Aluminium},{NDR=6.000},{KDR=4.775},{SW=3.000},{SWT=3.500},{R1=3.500},{R2=30.000},{R3=2.500},{WEIGHT=0.0995},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Berger Tools
Description
GN 798 - Revolving handles (Aluminium)
Bill of material
Drehbarer Zylindergriff GN798-AL-22-M6
ARTNR
GN798-AL-22-M6
GN798-AL-22-M6
D1
22
22
mm
D2
Thread
M6
M6
D3
14
14
mm
D4
18.5
18.5
mm
L1
59.0
59.0
mm
L2
14
14
mm
L3
2.5
mm
L4
21
21
mm
WEIGHT
Weight
0.0995
0.0995
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求