目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Aufsteckgriff GN201-26-M10
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 201
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/knoepfe/gn201/gn201.prj},{NB=Aufsteckgriff GN201-26-M10},{ARTNR=GN201-26-M10},{PARTNUMBER=GN 201-26-M10},{NORMNR=GN 201},{D2=M8},{NDM=8},{D2X=8,10},{D1=26},{D3=16},{L1=70},{L2=25},{R2=5},{R1=80},{WEIGHT=0.0270},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Berger Tools
Description
GN 201 - Elliptical shaped knobs
Bill of material
Aufsteckgriff GN201-26-M10
ARTNR
GN201-26-M10
GN201-26-M10
D2
Thread
M8
M8
D1
26
26
mm
D3
16
16
mm
L1
70
70
mm
L2
min.
25
25
mm
WEIGHT
Weight
0.0270
0.0270
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求