目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Handrad GN950.6-125-B12-A
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 950.6
GN 950.6 A
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/gn950_6/gn950_6_a/gn950_6_a_b.prj},{NB=Edelstahl-Handrad GN950.6-125-B12-A},{ARTNR=GN950.6-125-B12-A},{PARTNUMBER=GN 950.6-125-B12-A},{NORMNR=GN 950.6},{D1=125},{FORM=A},{BK=B},{D2=B12},{D2Y=12},{D3=27.0},{D4=M8},{NDM=8},{B=15.8},{L1=18},{L2=35.5},{BG=20},{ADS=3},{B1=4},{T1=13.8},{WEIGHT=0.6410},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN950.6 - Stainless Steel-Handwheels, Type A without handle, B without keyway
Bill of material
Edelstahl-Handrad GN950.6-125-B12-A
ARTNR
GN950.6-125-B12-A
GN950.6-125-B12-A
D1
125
125
mm
D2
H9 Bore
B12
B12
D3
~
27.0
27.0
mm
B
15.8
15.8
mm
L1
18
18
mm
L2
~
35.5
35.5
mm
BG
Ø Handle
20
20
mm
ADS
No. of spokes
3
WEIGHT
Weight
0.6410
0.6410
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求