目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Arretierelement GN200-44-K12-B
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Indexing mechanisms
GN 200 ST
GN 200 ST B
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_4/arretierlemente/gn200/gn200_st_b/gn200_st_b.prj},{NB=Arretierelement GN200-44-K12-B (0)},{ARTNR=GN200-44-K12-B},{PARTNUMBER=GN 200-44-K12-B},{NORMNR=GN 200},{D1=44},{D2=K12},{D2X=12},{W=0},{AUSWAHL=0..4},{D4=23},{D5=23.0},{D6=33.0},{L1=37.0},{L2=6},{L3=31.0},{L4=75},{B2=4.000},{T2=1.100},{ABS1=93.000},{ABS2=96.000},{ABS3=29.000},{ABS4=42.000},{ABS5=23.000},{ABS6=12.000},{ABS7=19.000},{ABS8=27.000},{ABS9=18.000},{B=4.000},{T2X=1.100},{WEIGHT=0.4850},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails},{VIDEO=Video link}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN 200 - Indexing mechanisms, Type B, with one tension lever
Bill of material
Arretierelement GN200-44-K12-B
ARTNR
GN200-44-K12-B
GN200-44-K12-B
D1
44
44
mm
D2
Bore with keyway K
K12
K12
W
Stroke
mm
Enter value for W
Stroke
mm
cm
inch
ft
確定
D4
23
23
mm
D5
23.0
23.0
mm
D6
P.C.D.
33.0
33.0
mm
L1
37.0
37.0
mm
L2
6
mm
L3
31.0
31.0
mm
L4
75
75
mm
WEIGHT
Weight
0.4850
0.4850
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
VIDEO
Video link
Video link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求