目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Rasthebel GN215-54-K12-B
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Indexing mechanisms
GN 215
GN 215 B
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_4/arretierlemente/gn215/gn215_b/gn215_b.prj},{NB=Rasthebel GN215-54-K12-B},{ARTNR=GN215-54-K12-B},{PARTNUMBER=GN 215-54-K12-B},{NORMNR=GN 215},{D1=54},{D2=K12},{D2X=12.000},{D3=32},{D4=5.2},{D5=44.5},{H1=37},{H2=13},{H3=16.5},{K=30},{L=122},{W=22},{B=4.000},{T=1.800},{T2=1.100},{ABS1=24.000},{ABS3=11.000},{ABS4=25.000},{ABS6=129.000},{ABS7=87.000},{ABS8=39.000},{WEIGHT=0.4400},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails},{VIDEO=Video link}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 215 - Indexing levers with 30 serrations
Bill of material
Rasthebel GN215-54-K12-B
ARTNR
GN215-54-K12-B
GN215-54-K12-B
D1
54
54
mm
D2
H7 bore with keyway(K)
K12
K12
D3
32
mm
D4
5.2
mm
D5
44.5
44.5
mm
H1
37
37
mm
H2
13
13
mm
H3
maximum length of plug
16.5
16.5
mm
K
30
30
mm
L
122
122
mm
W
22
22
mm
WEIGHT
Weight
0.4400
0.4400
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
VIDEO
Video link
Video link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求