目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Drehknopf GN436-24-B6-M-MT
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Control knobs
GN 436
GN 436 M
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_4/drehknoepfe/gn436/gn436_m/gn_436_m.prj},{NB=Edelstahl-Drehknopf GN436-24-B6-M-MT},{ARTNR=GN436-24-B6-M-MT},{PARTNUMBER=GN 436-24-B6-M-MT},{NORMNR=GN 436},{D1=24},{D2=B6},{D2X=6},{D3=M4},{H=16},{L=4},{T=10},{WEIGHT=0.0520},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 436 - Stainless Steel-Control knobs, Type M with marking
Bill of material
Edelstahl-Drehknopf GN436-24-B6-M-MT
ARTNR
GN436-24-B6-M-MT
GN436-24-B6-M-MT
D1
24
24
mm
D2
Bore H8
B6
B6
D3
Thread
M4
H
16
16
mm
L
Length
4
mm
T
min.
10
10
mm
WEIGHT
Weight
0.0520
0.0520
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求