目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Setting knob GN 5338-40-B6-S
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Control knobs
GN 5338
GN 5338 S
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_4/drehknoepfe/gn5338/gn5338_s/gn5338_s.prj},{NB=Einstellgriff GN 5338-40-B6-S},{ARTNR=GN5338-40-B6-S},{PARTNUMBER=GN 5338-40-B6-S},{NORMNR=GN 5338},{D1=40},{D2=B6},{D2X=6.000},{D3=14},{D4=21},{D6=M4},{D6X=4},{D7=45},{E=6},{H1=30},{H3=3},{H4=2},{H5=14},{L1=24},{R1=6.000},{R2=18.000},{ABS1=10.000},{ABS2=13.000},{R3=65.000},{ABS3=5.000},{ABS4=15.000},{SW=2.000},{W=70.271},{WEIGHT=0.046},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN 5338 - Setting knob with face and pointer
Bill of material
Setting knob GN 5338-40-B6-S
ARTNR
GN5338-40-B6-S
GN5338-40-B6-S
D1
40
40
mm
D2
D9 bore
B6
B6
mm
D3
14
14
mm
D4
21
21
mm
D6
Thread
M4
M4
D7
45
45
mm
E
6
6
mm
H1
30
30
mm
H3
3
3
mm
H5
14
14
mm
L1
24
24
mm
WEIGHT
Weight
0.046
0.046
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求