目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Control knob GN 626-32-B8-S
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Control knobs
GN 626
GN 626 S
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_4/drehknoepfe/gn626/gn626_s/gn626_s.prj},{NB=Drehknopf GN 626-32-B8-S},{ARTNR=GN626-32-B8-S},{PARTNUMBER=GN 626-32-B8-S},{NORMNR=GN 626},{D1=32},{D2=B8},{D2X=8},{D3=25},{D4=30},{D5=25.0},{D6=M4},{D6X=4},{L1=38},{L2=13},{L3=23},{T1=30},{T2=13},{WEIGHT=0.022},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 626 - Scale knob with scale
Bill of material
Control knob GN 626-32-B8-S
ARTNR
GN626-32-B8-S
GN626-32-B8-S
D1
32
32
mm
D2
H8 Bore
B8
B8
D3
25
25
mm
D4
30
30
mm
D5
25.0
25.0
mm
D6
Thread
M4
M4
mm
L1
38
38
mm
L2
13
13
mm
L3
23
23
mm
T1
30
30
mm
T2
13
13
mm
WEIGHT
Weight
0.022
0.022
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求