目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Dosenlibelle GN2279-ALN-30-K-30-A
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Levels
GN 2279
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_4/libellen/gn2279/gn_2279_a.prj},{NB=Dosenlibelle GN2279-ALN-30-K-30-A},{ARTNR=GN2279-ALN-30-K-30-A},{PARTNUMBER=GN 2279-ALN-30-K-30-A},{NORMNR=GN 2279},{WERK=ALN},{D1=30},{D2=21},{D3=M6},{NDM=6},{H1=15.0},{H2=15.0},{H3=7.5},{WEIGHT=0.0068},{CTN=90319000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 2279 - Bull´s eye levels, Type A with smooth reference surface
Bill of material
Dosenlibelle GN2279-ALN-30-K-30-A
ARTNR
GN2279-ALN-30-K-30-A
GN2279-ALN-30-K-30-A
WERK
Material / Finish
ALN
ALN
D1
30
30
mm
D2
21
21
mm
H1
15.0
15.0
mm
WEIGHT
Weight
0.0068
0.0068
kg
CTN
Customs Tariff Number
90319000
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求