目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Drehknopf mit Stellungsanzeiger GN5348-50-B8-100-R
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Position indicators analog / digital
GN 5348
GN 5348 R
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_4/stellungsanzeiger/gn5348/gn5348_r/gn5348_r.prj},{NB=Drehknopf mit Stellungsanzeiger GN5348-50-B8-100-R},{ARTNR=GN5348-50-B8-100-R},{PARTNUMBER=GN 5348-50-B8-100-R},{NORMNR=GN 5348},{D1=50},{UNTERSETZUNGVIS=100:1},{AUSWAHL=2:1,4:1,6:1,8:1,10:1,12:1,16:1,20:1,24:1,30:1,36:1,40:1,48:1,50:1,60:1,72:1,100:1},{D2=B8},{D2Y=8},{D3=18},{D4=24},{D5=42},{B=31.5},{L1=17.5},{L2=48},{L3=6},{A1=1.000},{A2=7.000},{A3=22.000},{WEIGHT=0.1200},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
Company
Berger Tools
Description
GN 5348 - Hand knobs with positioning indicator, numbers ascending clockwise
Bill of material
Drehknopf mit Stellungsanzeiger GN5348-50-B8-100-R
ARTNR
GN5348-50-B8-100-R
GN5348-50-B8-100-R
D1
50
50
mm
UNTERSETZUNGVIS
Counting gear
100:1
100:1
D2
H7 Bore
B8
B8
D3
18
18
mm
D4
24
24
mm
D5
42
42
mm
B
31.5
31.5
mm
L1
17.5
17.5
mm
L2
48
48
mm
L3
6
mm
WEIGHT
Weight
0.1200
0.1200
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求