目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Stellungsanzeiger GN954-002.5-FN-L-GR
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Position indicators analog / digital
GN 954
GN 954 L
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_4/stellungsanzeiger/gn954/gn954_l/gn954_l.prj},{NB=Stellungsanzeiger GN954-002.5-FN-L-GR},{ARTNR=GN954-002.5-FN-L-GR},{PARTNUMBER=GN 954-002.5-FN-L-GR},{NORMNR=GN 954},{ZAHLWERK=002.5},{ANZEIGE=002.5},{STEIGUNG=2.5},{MAX=1000},{EINBAULAGENVIS=gerade, oben},{VARIATIONEN=Skala oben auf Schräge(AN), Skala oben vorn(FN), Skala unten auf Schräge(AR), Skala unten vorn(FR)},{VERS=2.000},{VER=1.000},{FARBEVIS=grau},{AUSWAHL=orange(OR),grau(GR)},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.0430},{CTN=90318080},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 104
HELP_VARIABLE
Company
Berger Tools
Description
GN 954 - Position indicators, Type L, Numbers ascending anti-clockwise
Bill of material
Stellungsanzeiger GN954-002.5-FN-L-GR
ARTNR
GN954-002.5-FN-L-GR
GN954-002.5-FN-L-GR
ZAHLWERK
Counter
002.5
002.5
ANZEIGE
Indication after one spindle revolution
002.5
002.5
STEIGUNG
corresponds to thread pitch
2.5
2.5
MAX
max. revolutions
1000
1000
min
EINBAULAGENVIS
Front view
In the front, above
In the front, above
FARBEVIS
Color
grey
grey
WEIGHT
Weight
0.0430
0.0430
kg
CTN
Customs Tariff Number
90318080
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求