目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Stellungsanzeiger GN955-003-FN-R-GR
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Position indicators analog / digital
GN 955
GN 955 R
Powered by
CAD Model seçimi
{berger_tools/1_0_bedienelemente/1_4/stellungsanzeiger/gn955/gn955_r/gn_955_r_fn.prj},{NB=Stellungsanzeiger GN955-003-FN-R-GR},{ARTNR=GN955-003-FN-R-GR},{PARTNUMBER=GN 955-003-FN-R-GR},{NORMNR=GN 955},{ZAEHLWERK=003},{ANZEIGE=003},{AUSWAHL=orange(OR),grau(GR)},{STEIGUNG=3,0},{MAX=1500},{FARBE=grau},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.0230},{CTN=90318080},{ROHS=YES},{INFOGANTER=Produktdetails}
Lütfen teknik kritere göre istenen ürünü seçin. Seçilebilir nitelikler tabloda vurgulanmıştır. Seçim tablo ikonu veya değer tıklanarak sıfırlanabilir
Add for comparison
Uygun ürünler: 16
HELP_VARIABLE
Company
Berger Tools
Description
GN 955 - Position Indicators, Type R, Numbers ascending clockwise, Installation FN, in the front, above
Bill of material
Stellungsanzeiger GN955-003-FN-R-GR
ARTNR
GN955-003-FN-R-GR
GN955-003-FN-R-GR
ZAEHLWERK
Counter
003
003
ANZEIGE
Indication after one spindle revolution
003
003
STEIGUNG
related to the thread gradient per spindle revolution
3,0
3,0
MAX
Max. revolutions per minute
1500
1500
FARBE
Color
gray
gray
WEIGHT
Weight
0.0230
0.0230
kg
CTN
Customs Tariff Number
90318080
ROHS
YES
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur
Fiyat talebi