目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Drehknopf GN957-22-B10-B
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Accessory
GN 957
GN 957 B
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_4/zubehoer/gn957/gn957_b/gn_957_b.prj},{NB=Drehknopf GN957-22-B10-B},{ARTNR=GN957-22-B10-B},{PARTNUMBER=GN 957-22-B10-B},{NORMNR=GN 957},{D1=22},{D2=B10},{D3=10},{D4=M4},{L1=15.5},{L2MIN=4.5},{L2MAX=9.6},{SA=GN 955},{WEIGHT=0.0570},{CTN=90318080},{ROHS=YES},{D2X=10},{INFOGANTER=Produktdetails},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Berger Tools
Description
GN 957 - Control knobs for position indicators, Type B, Shaft-Ø d2 = Bore-Ø d3
Bill of material
Drehknopf GN957-22-B10-B
ARTNR
GN957-22-B10-B
GN957-22-B10-B
D1
22
22
mm
D2
H9 Hole B of the rotary knob = shaft diameter
B10
B10
mm
D3
Bore-Ø of the position
10
10
D4
Socket set screw with internal hexagon
M4
M4
L1
15.5
15.5
mm
L2MIN
Length of the protruding shaft min.
4.5
4.5
L2MAX
Length of the protruding shaft max.
9.6
9.6
SA
for position indicator
GN 955
GN 955
WEIGHT
Weight
0.0570
0.0570
kg
CTN
Customs Tariff Number
90318080
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求