目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Schaltgriff mit Edelstahl-Buchse GN623.5-37-K8-PGR
Berger Tools
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Control levers
GN 623.5
GN 623.5 K
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_1/schalthebel/gn623_5/gn623_5_k/gn623.prj},{NB=Schaltgriff mit Edelstahl-Buchse GN623.5-37-K8-PGR},{ARTNR=GN623.5-37-K8-PGR},{PARTNUMBER=GN 623.5-37-K8-PGR},{NORMNR=GN 623},{D1=37},{FARBEVIS=grau mit Pfeil},{AUSWAHL=schwarzgrau(DSG),orange(DOR),grau(DGR),gelb(DGB),blau(DBL),rot(DRT)},{D2=K8},{D2Y=8},{D3=18},{D4=26.0},{D5=20.0},{D6=13.5},{D7=5},{B=23},{H1=27},{H2=42},{H3=28},{H4=20},{H5=2.5},{H6=5},{K=26},{L=85},{R=13.8},{S=4.3},{T=12.5},{BB=5.000},{TT=2.000},{WEIGHT=0.0634},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
Company
Berger Tools
Description
GN 623.5 - Gear levers with bush, Stainless Steel
Bill of material
Schaltgriff mit Edelstahl-Buchse GN623.5-37-K8-PGR
ARTNR
GN623.5-37-K8-PGR
GN623.5-37-K8-PGR
D1
37
37
mm
FARBEVIS
Colour of the cap
grey with arrow
grey with arrow
D2
Keyway
K8
K8
D3
18
18
mm
D4
26.0
26.0
mm
D5
20.0
20.0
mm
D6
13.5
13.5
mm
D7
5
5
mm
B
23
23
mm
H1
27
27
mm
H2
42
42
mm
H3
28
28
mm
H4
20
20
mm
H5
2.5
2.5
mm
H6
5
5
mm
K
26
26
mm
L
85
85
mm
R
13.8
13.8
mm
S
4.3
4.3
mm
T
12.5
12.5
mm
WEIGHT
Weight
0.0634
0.0634
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求