目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Flachspannhebel GN125.5-36-M10-E
Berger Tools
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
GN 125.5
GN 125.5 MB
GN 125.5 MB E
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_1/verstellbare_klemmhebel_spannhebel/gn125_5/gn125_5_mb/gn125_5_mb_e/gn125_5_mb_e.prj},{NB=Edelstahl-Flachspannhebel GN125.5-36-M10-E},{ARTNR=GN125.5-36-M10-E},{PARTNUMBER=GN 125.5-36-M10-E},{NORMNR=GN 125.5},{D1=36},{D2=M10},{D2X=10},{D3=16.0},{D4=10},{D5=25},{H1=24.5},{H2=2.0},{H3=15.0},{H4=45},{H5=4.5},{L=120},{T=14},{ABS1=39.000},{ABS2=23.000},{ABS3=120.000},{D=26},{WEIGHT=0.2280},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Berger Tools
Description
GN 125.5 - Stainless Steel-Flat adjustable tension levers, angled lever
Bill of material
Edelstahl-Flachspannhebel GN125.5-36-M10-E
ARTNR
GN125.5-36-M10-E
GN125.5-36-M10-E
D1
36
36
mm
D2
M10
M10
D3
16.0
16.0
mm
D4
10
10
mm
D5
25
25
mm
H1
24.5
24.5
mm
H2
2.0
2.0
mm
H3
15.0
15.0
mm
H4
~
45
45
mm
H5
stroke
4.5
4.5
mm
L
Length
120
120
mm
T
min.
14
14
mm
WEIGHT
Weight
0.2280
0.2280
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求