目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Exzenterspanner mit Schraube GN927.2-82-M6-20-B-Z
Berger Tools
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Clamping levers with eccentrical cam
GN 927.2
GN 927.2 S
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_3/exzenterspanner/gn927_2/gn927_2_s/gn927_2_s_b_asmtab.prj},{NB=Exzenterspanner mit Schraube GN927.2-82-M6-20-B-Z (clamped)},{ARTNR=GN927.2-82-M6-20-B-Z},{PARTNUMBER=GN 927.2-82-M6-20-B-Z},{NORMNR=GN 927.2},{L1=82},{D1=M6},{D2=M6},{ZS=1},{L2=20},{L2X=20,25,30,35,40,50,60},{B=20},{D3=20},{D4=25},{D5=22.5},{H=1.00},{L3MIN=19.5},{L3=19.5},{L3MAX=22.5},{L4=3.0},{L5=3.7},{L6=19.5},{T=12},{PPATH=gn927_2_s_b_asmtpl.prj},{WEIGHT=0.1300},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails},{MAT=Stahl, verzinkt, blau passiviert}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 54
HELP_VARIABLE
Company
Berger Tools
Description
GN 927.2 - Clamping Levers with Eccentrical Cam with Threaded Stud, Steel Contact Plate, Type B - Steel contact plate without setting nut
Bill of material
Exzenterspanner mit Schraube GN927.2-82-M6-20-B-Z
ARTNR
GN927.2-82-M6-20-B-Z
GN927.2-82-M6-20-B-Z
L1
82
82
mm
D2
M6
M6
ZS
Position
clamped
unclamped
clamped
unclamped
L2
In clamping position
20
20
B
20
20
mm
D3
20
20
mm
D5
22.5
22.5
mm
H
Stroke at 90° lever movement
1.00
1.00
mm
L3
In clamping position
19.5
19.5
mm
L5
In clamping position
3.7
3.7
mm
T
Usable thread length
12
12
mm
WEIGHT
Weight
0.1300
0.1300
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求