目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Schnellspanner GN890-360-SP-M
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Pneumatically operated clamps
GN 890
GN 890 SP
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/pneumatik_spanner/gn890/gn890_sp/gn890_sp_asmtab.prj},{NB=Schnellspanner GN890-360-SP-M (closed)},{ARTNR=GN890-360-SP-M},{PARTNUMBER=GN 890-360-SP-M},{MODELLO=360/SP4},{VER=2},{GROESSE=360},{POS=0},{FH=5600},{FS=1290},{A=27.5},{B1=55},{B2=90},{D1=12.0},{D2=M8},{D3=5.5},{D4=G1/8},{IA=4},{H=69.0},{L1=274},{L2=113.0},{L3=32.0},{L4=94},{M1=33.5},{M2=30},{M3=36.5},{M4=-},{S=9.5},{T=15},{W=21},{WEIGHT=1.400},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn890_sp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 890 - Toggle Clamps, Pneumatic, for Push Clamping, Type SP, Steel sheet metal body
Bill of material
Schnellspanner GN890-360-SP-M
ARTNR
GN890-360-SP-M
GN890-360-SP-M
GROESSE
Size
360
360
mm
POS
Position
closed
open
closed
open
FH
Holding force
5600
5600
N
FS
Clamping force at 6 bar ≈
1290
1290
N
A
27.5
27.5
mm
B1
55
55
mm
B2
90
90
mm
D1
12.0
12.0
mm
D2
M8
M8
D3
5.5
5.5
mm
D4
Compressed air connections
G1/8
G1/8
IA
Inside Ø Connection tube
4
4
mm
H
69.0
69.0
mm
L1
274
274
mm
L2
113.0
113.0
mm
L3
32.0
32.0
mm
L4
94
94
mm
M1
33.5
33.5
mm
M2
30
30
mm
M3
36.5
36.5
mm
M4
-
-
mm
S
≈
9.5
9.5
mm
T
15
15
mm
W
Stroke
21
21
mm
WEIGHT
Weight
1.400
1.400
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求