目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Verschluss-Spanner GN851.2-160-T
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 851.2
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/schnellspanner/gn851_2/gn_851_2_t_asmtab.prj},{NB=Verschluss-Spanner GN851.2-160-T (closed)},{ARTNR=GN851.2-160-T},{PARTNUMBER=GN 851.2-160-T},{NORMNR=GN 851.2},{MODELLO=160/T},{FORM=T},{GROESSE=160},{POS=0},{HUB=0},{FH=1600},{A=5},{B1=26},{B2=35},{B3=21},{B4=25.5},{B5=14},{D1=M4},{D2=4.3},{H1=40.0},{H2=10},{L1=104},{L2=4.5},{M1=22.0},{M2=6.5},{M3=13},{M4=6.5},{M5=14.3},{R=52},{S=2.0},{W1=32},{W2=10},{DX=10},{PPATH=gn_851_2_asmtpl.prj},{WEIGHT=0.0880},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Berger Tools
Description
GN 851.2 - Latch clamps, with pulling action, Type T, without pulling latch, with latch bracket
Bill of material
Verschluss-Spanner GN851.2-160-T
ARTNR
GN851.2-160-T
GN851.2-160-T
GROESSE
Size
160
160
POS
Position
closed
open
closed
open
FH
Holding Force
1600
1600
N
A
5
5
mm
B1
26
26
mm
B2
35
35
mm
B3
21
21
mm
B4
25.5
25.5
mm
B5
14
14
mm
D1
Thread
M4
M4
D2
4.3
4.3
mm
H1
~
40.0
40.0
mm
H2
10
10
mm
L1
~
104
104
mm
L2
min.
4.5
4.5
mm
M1
22.0
22.0
mm
M2
6.5
6.5
mm
M3
13
13
mm
M4
6.5
6.5
mm
M5
14.3
14.3
mm
R
~ at W2=0
52
52
mm
S
2.0
2.0
mm
W1
Stroke
32
32
mm
W2
~ Adjustable range
10
10
mm
WEIGHT
Weight
0.0880
0.0880
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求