目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Rastbolzen GN618-5-G
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN618
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn618/gn618_g.prj},{NB=Rastbolzen GN618-5-G (deactivated)},{ARTNR=GN618-5-G},{PARTNUMBER=GN 618-5-G},{NORMNR=GN 618},{POS=0},{POSX=eingerastet,ausgerastet},{D1=5},{D2=12},{D4=M5},{L1=45.0},{L2=5},{L3=22},{L4=6},{L5=4.5},{FEDERDRUCK=7},{FEDERDRUCK2=17},{D4G=5.000},{D4K=4.019},{WEIGHT=0.0200},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Berger Tools
Description
GN 618 - Indexing plungers, Type G, with threaded rod
Bill of material
Rastbolzen GN618-5-G
ARTNR
GN618-5-G
GN618-5-G
POS
Position
deactivated
activated
deactivated
activated
D1
Plunger -0,02/-0,05 Bore G7
5
5
mm
D2
h9
12
12
mm
D4
M5
M5
mm
L2
5
5
mm
L3
22
22
mm
L4
6
6
mm
L5
4.5
4.5
mm
FEDERDRUCK
Initial
7
7
N
FEDERDRUCK2
End
17
17
N
WEIGHT
Weight
0.0200
0.0200
kg
CTN
Customs Tariff Number
73182900
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求