目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Federriegel GN722.3-12-20-L-A4
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN722.3
GN722.3 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastriegel/gn722_3/gn722_3_ni/gn722_3_l_a4_asmtab.prj},{NB=Edelstahl-Federriegel GN722.3-12-20-L-A4 (deactivated)},{ARTNR=GN722.3-12-20-L-A4},{PARTNUMBER=GN 722.3-12-20-L-A4},{NORMNR=GN 722.3},{POS=1},{D1=12},{S=20},{B=6.1},{D2=6.1},{H1=7.5},{H2=1.5},{H3=10},{K1=7.5},{K2=18},{K3=12},{L1=54},{L2=14},{L3=35},{L4=37},{L5=48},{M=34},{SW=10},{T=6},{FEDERDRUCK=16 / 45},{FARBE=ZB - verzinkt, blau passiviert},{PPATH=gn722_3_l_asmtpl.prj},{WEIGHT=0.1813},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 722.3 A4 - Stainless steel-Spring latches with flange for surface mounting, Type L, left indexing cam
Bill of material
Edelstahl-Federriegel GN722.3-12-20-L-A4
ARTNR
GN722.3-12-20-L-A4
GN722.3-12-20-L-A4
POS
Position
deactivated
activated
deactivated
activated
D1
Pin -0,05/-0,25 Bore +0,1/+0,3
12
12
mm
S
20
20
mm
B
+0,3
6.1
6.1
mm
D2
+0,3
6.1
6.1
mm
H1
7.5
7.5
mm
H2
1.5
1.5
mm
H3
10
10
mm
K1
7.5
7.5
mm
K2
18
18
mm
K3
12
12
mm
L1
≈
54
54
mm
L2
14
14
mm
L3
35
35
mm
L4
37
37
mm
L5
48
48
mm
M
34
34
mm
SW
10
10
mm
FEDERDRUCK
Spring load initial / end
16 / 45
16 / 45
N
WEIGHT
Weight
0.1813
0.1813
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求