目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Kugelspannschraube, Edelstahl GN605-M8-25-BN
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing bolts, Shoulder screws, Thrust bolts
GN605 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn605_ni/gn605_bn.prj},{NB=Kugelspannschraube, Edelstahl GN605-M8-25-BN},{ARTNR=GN605-M8-25-BN},{PARTNUMBER=GN 605-M8-25-BN},{NORMNR=GN 605},{D1=M8},{ND=8.000},{KD=6.466},{L1=25},{L1X=10,12,20,25,30},{SB=9000},{D3=4.5},{L3=0.8},{SW=4.0},{T2=2.500},{WEIGHT=0.0070},{CTN=73181535},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 28
HELP_VARIABLE
Company
Berger Tools
Description
GN 605 - Ball Point Screws, Stainless Steel, Type BN, Flat ball
Bill of material
Kugelspannschraube, Edelstahl GN605-M8-25-BN
ARTNR
GN605-M8-25-BN
GN605-M8-25-BN
D1
Thread/screw thread
M8
M8
L1
Nominal length
25
25
mm
SB
Static load
9000
9000
N
D3
4.5
4.5
mm
L3
~
0.8
0.8
mm
SW
4.0
4.0
mm
WEIGHT
Weight
0.0070
0.0070
kg
CTN
Customs Tariff Number
73181535
73181535
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求