目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Druckstueck GN6311.1-20-K-NI
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Thrust pads
GN6311.1
GN6311.1 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/druckstuecke/gn6311_1/gn6311_1_ni/gn6311_1_k_ni.prj},{NB=Edelstahl-Druckstueck GN6311.1-20-K-NI},{ARTNR=GN6311.1-20-K-NI},{PARTNUMBER=GN 6311.1-20-K-NI},{NORMNR=GN 6311.1},{D1=20},{D2=9.2},{E=2.6},{H1=10},{S=1.5},{GEWSTIFT=M10},{Z2=4.500},{H2=8.400},{S1=1.000},{T1=1.200},{T2=1.000},{T3=5.700},{D3=17.000},{D4=15.000},{D5=17.600},{WEIGHT=0.0220},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 6311.1 - Stainless Steel-Thrust pads, Type K, Thrust pad surface plain, with plastic cap
Bill of material
Edelstahl-Druckstueck GN6311.1-20-K-NI
ARTNR
GN6311.1-20-K-NI
GN6311.1-20-K-NI
D1
20
20
mm
D2
+0.2
9.2
9.2
mm
E
≈
2.6
2.6
mm
H1
10
10
mm
S
1.5
mm
GEWSTIFT
suitable for grub screw DIN 6332
M10
M10
mm
WEIGHT
Weight
0.0220
0.0220
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求