目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Halteseil GN111.2-200-30-B-SW
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Retaining cables
GN111.2
GN111.2 B
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/halteseile/gn111_2/gn111_2_b/gn111_2_b_asmtab.prj},{NB=Halteseil GN111.2-200-30-B-SW},{ARTNR=GN111.2-200-30-B-SW},{PARTNUMBER=GN 111.2-200-30-B-SW},{NORMNR=GN 111.2},{L=200},{D1=30},{D2=1.8},{SBMS=120},{SBOS=1800},{FORM=B},{PPATH=gn111_2_b_asmtpl.prj},{WEIGHT=0.0110},{CTN=73121069},{ROHS=YES},{INFOGANTER=Produktdetails},{OB=SW}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
Company
Berger Tools
Description
GN 111.2 - Retaining cables, Type B with fixing loop and key ring
Bill of material
Halteseil GN111.2-200-30-B-SW
ARTNR
GN111.2-200-30-B-SW
GN111.2-200-30-B-SW
L
Length
200
200
mm
D1
30
30
mm
D2
1.8
1.8
mm
SBMS
Static load with key ring
120
120
N
SBOS
Static load without key ring
1800
N
WEIGHT
Weight
0.0110
0.0110
kg
CTN
Customs Tariff Number
73121069
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求