目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Montageset fuer Profilsysteme 30/40/45 GN968-10-M6-18-C
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
GN968
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/gn968/gn_968_c_asmtab.prj},{NB=Montageset fuer Profilsysteme 30/40/45 GN968-10-M6-18-C (5)},{ARTNR=GN968-10-M6-18-C},{PARTNUMBER=GN 968-10-M6-18-C},{NORMNR=GN 968},{B=40/45},{N=10},{D=M6},{DX=6},{L1=18},{K=5},{KX=[5:10]},{L2=19},{S=6.0},{T=11.8},{MAT=Stahl},{PPATH=gn_968_c/gn_968_c_asmtpl.prj},{WEIGHT=0.0100},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN 968 - Assembly sets for profile systems 30/40/45, Type C, with lens screw ISO 7380
Bill of material
Montageset fuer Profilsysteme 30/40/45 GN968-10-M6-18-C
ARTNR
GN968-10-M6-18-C
GN968-10-M6-18-C
B
40/45
40/45
mm
N
10
10
mm
D
Thread
M6
M6
L1
18
18
mm
K
Clamping length ~
mm
Enter value for K
Clamping length ~
mm
cm
inch
ft
確定
L2
±0.5
19
19
mm
S
~
6.0
6.0
mm
T
~
11.8
11.8
mm
WEIGHT
Weight
0.0100
0.0100
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求