目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Abstandshalter GN6226-28-30-A2-MT-E
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning elements, Clamping pads
GN6226
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/positionier_pendelelemente/gn6226/gn6226_a2.prj},{NB=Edelstahl-Abstandshalter GN6226-28-30-A2-MT-E},{ARTNR=GN6226-28-30-A2-MT-E},{PARTNUMBER=GN 6226-28-30-A2-MT-E},{NORMNR=GN 6226},{D1=28},{L=30},{LX=26.800},{D2=M6},{D2X=6.000},{D3=M8},{D3X=8.000},{D4=24},{D5=28.8},{OB=mattiert (Ra < 0,8 µm)},{SEALING=EPDM},{MAT=Edelstahl nichtrostend, 1.4404 (A4)},{WEIGHT=0.1350},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 6226 - Stainless Steel Spacers, Hygienic Design, Type A2, Through-hole with continuous thread
Bill of material
Edelstahl-Abstandshalter GN6226-28-30-A2-MT-E
ARTNR
GN6226-28-30-A2-MT-E
GN6226-28-30-A2-MT-E
D1
28
28
mm
L
Length ±0,1
30
30
mm
D2
Through-hole for screw
M6
M6
D3
Thread
M8
M8
D4
24
24
mm
D5
28.8
28.8
mm
OB
Finish
Matte finish (Ra < 0.8 µm)
SEALING
Material (sealing ring)
EPDM
EPDM
WEIGHT
Weight
0.1350
0.1350
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求