目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Schwenkscheibe DIN6371-61-13,5
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
DIN6371
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/scheiben/din6371/din6371.prj},{NB=Schwenkscheibe DIN6371-61-13,5},{ARTNR=DIN6371-61-13,5},{PARTNUMBER=DIN 6371-61-13,5},{NORMNR=DIN 6371},{D1=61},{B=13,5},{BX=13.5},{D2=11},{D3=12},{L1=29.6},{L2=22},{L3=45.0},{L4=29},{S=11.8},{M=M 8 x 12},{DG=8.000},{DK=6.466},{L=12.000},{B1=11.000},{DA=16.000},{DB=10.000},{FP=0.900},{K=3.800},{N=2.000},{R=0.400},{T=2.400},{FG=4.400},{RG=0.600},{WEIGHT=0.1890},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Berger Tools
Description
DIN 6371 - Captive C-Washers
Bill of material
Schwenkscheibe DIN6371-61-13,5
ARTNR
DIN6371-61-13,5
DIN6371-61-13,5
D1
61
61
mm
B
13,5
13,5
mm
D2
11
11
mm
D3
12
12
mm
L1
29.6
29.6
mm
L2
22
22
mm
L3
45.0
45.0
mm
L4
29
29
mm
S
11.8
11.8
mm
M
Screw DIN 923
M 8 x 12
M 8 x 12
WEIGHT
Weight
0.1890
0.1890
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求