目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Zierscheibe GN185-20-NI
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
GN185
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/scheiben/gn185/gn185.asmtab.prj},{NB=Edelstahl-Zierscheibe GN185-20-NI},{ARTNR=GN185-20-NI},{PARTNUMBER=GN 185-20-NI},{NORMNR=GN 185},{D1=20},{D2=5.3},{D3=10.5},{S1=3.5},{S2=1.0},{SCHRAUBE=M5},{NI=NIROSTA},{SX1=2.000},{RX1=15.030},{DX2=5},{PPATH=gn185.asmtpl.prj},{WEIGHT=0.0050},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 185 - Stainless Steel-Bezel discs
Bill of material
Edelstahl-Zierscheibe GN185-20-NI
ARTNR
GN185-20-NI
GN185-20-NI
D1
20
20
mm
D2
5.3
5.3
mm
D3
10.5
10.5
mm
S1
3.5
3.5
mm
S2
1.0
1.0
mm
SCHRAUBE
for countersunk head screw DIN 7991 / DIN ISO 2009
M5
M5
WEIGHT
Weight
0.0050
0.0050
kg
CTN
Customs Tariff Number
73182900
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求