目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Rastscheibe GN187.4-27-60-C-ST
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
GN187.4
GN187.4 ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/scheiben/gn187_4/gn187_4_st/gn187_4_c.prj},{NB=Rastscheibe GN187.4-27-60-C-ST},{ARTNR=GN187.4-27-60-C-ST},{PARTNUMBER=GN 187.4-27-60-C-ST},{NORMNR=GN 187.4},{D1=27},{Z=60},{D2=19.5},{D3=M5},{NDM3=5.000},{D6=M4},{NDMD6=4.000},{D7=4},{H1=7.50},{H2=15},{M1=15},{M2=15},{W=0.7},{WSVIS=Sinterstahl},{WSX='ST','Sinterstahl','NI','Edelstahl'},{R4P=0.060},{D5R=8.100},{HXX=1.0},{X1=7.100},{X2=7.210},{RX=0.150},{XX1=6.880},{XX2=7.034},{ANGL1=0.030},{WEIGHT=0.0240},{CTN=73269096},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Berger Tools
Description
GN 187.4 C - Serrated locking plates, Type C with tapped hole d3 in the center, with two tapped mounting holes d6
Bill of material
Rastscheibe GN187.4-27-60-C-ST
ARTNR
GN187.4-27-60-C-ST
GN187.4-27-60-C-ST
D1
27
27
mm
Z
Number of teeth
60
60
D2
19.5
19.5
mm
D3
Thread
M5
M5
D6
Thread
M4
M4
D7
H11
4
4
mm
H1
+/-0.09 Middle of the tooth
7.50
7.50
mm
H2
2xh1
15
15
mm
M1
15
15
mm
M2
15
15
mm
W
min.Stroke
0.7
0.7
mm
WEIGHT
Weight
0.0240
0.0240
kg
CTN
Customs Tariff Number
73269096
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求