目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Drehbare Lastbuegel GN586.1-M12
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Load rings, Lifting points
GN586.1
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/lastbuegel_anschlagpunkte/gn586_1/gn586_1_asmtab.prj},{NB=Drehbare Lastbuegel GN586.1-M12 (0)},{ARTNR=GN586.1-M12},{PARTNUMBER=GN 586.1-M12},{NORMNR=GN 586.1},{D1=M12},{D1X=12},{POS=0},{D2=26},{H1=87},{H2=75},{H3=38},{H4=37},{K1=12.0},{K2=52},{K3=34},{K4=75},{K5=45},{L1=18},{L2=32.0},{R=32},{SW1=19},{SW2=8},{A=150},{N=1.35},{WEIGHT=0.3100},{CTN=73269098},{ROHS=YES},{VERS=3},{INFOGANTER=Produktdetails},{PPATH=gn586_1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Berger Tools
Description
GN 586.1 - Load rings (rotating)
Bill of material
Drehbare Lastbuegel GN586.1-M12
ARTNR
GN586.1-M12
GN586.1-M12
D1
Thread
M12
M12
POS
Position
D2
26
26
mm
H1
87
87
mm
H2
75
75
mm
H3
38
38
mm
H4
37
37
mm
K1
12.0
12.0
mm
K2
52
52
mm
K3
34
34
mm
K4
75
75
mm
K5
45
45
mm
L1
Length
18
18
mm
L2
32.0
32.0
mm
R
32
32
mm
SW1
19
19
mm
SW2
8
8
mm
A
Tightenin torque
150
150
Nm
N
Nominal Load
1.35
1.35
t
WEIGHT
Weight
0.3100
0.3100
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求