目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Drehbare Ringschraube GN581-M12-B
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Lifting eye bolts, Lifting eye nuts
GN581
GN581 B
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/ringschrauben_muttern/gn581/gn581_b/gn581_b_asmtab.prj},{NB=Drehbare Ringschraube GN581-M12-B},{ARTNR=GN581-M12-B},{PARTNUMBER=GN 581-M12-B},{NORMNR=GN 581},{D1=M12},{D2=19.8},{D3=30},{D4=34},{D5=30},{H=55},{K1=10.0},{K2=56},{L1=18},{N=0.75 t (7.5 kN)},{NDM=12},{KDM=9.853},{PPATH=gn581_b_asmtpl.prj},{WEIGHT=0.1900},{CTN=73181300},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Berger Tools
Description
GN 581 - Lifting eye bolts (rotating) Type B with spanner
Bill of material
Drehbare Ringschraube GN581-M12-B
ARTNR
GN581-M12-B
GN581-M12-B
D1
Thread
M12
M12
D2
19.8
19.8
mm
D3
30
30
mm
D4
34
34
mm
D5
30
30
mm
H
55
55
mm
K1
10.0
10.0
mm
K2
56
56
mm
L1
Length
18
18
mm
N
Nominal Load
0.75 t (7.5 kN)
0.75 t (7.5 kN)
WEIGHT
Weight
0.1900
0.1900
kg
CTN
Customs Tariff Number
73181300
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求