目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Drehbare Ringmutter GN583-M12
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Lifting eye bolts, Lifting eye nuts
GN583
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/ringschrauben_muttern/gn583/gn583.prj},{NB=Drehbare Ringmutter GN583-M12},{ARTNR=GN583-M12},{PARTNUMBER=GN 583-M12},{NORMNR=GN 583},{D1=M12},{D2=20},{D3=30},{D4=34},{D5=30},{H=55},{K1=10.0},{K2=56},{L=17},{SW=14},{N=0.75 t (7.5 kN)},{NDM=12},{KDM=10.106},{VERS=2},{WEIGHT=0.1600},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Berger Tools
Description
GN 583 - Lifting eye nuts (rotating)
Bill of material
Drehbare Ringmutter GN583-M12
ARTNR
GN583-M12
GN583-M12
D1
Thread
M12
M12
D2
20
20
mm
D3
30
30
mm
D4
34
34
mm
D5
30
30
mm
H
55
55
mm
K1
10.0
10.0
mm
K2
56
56
mm
L
Length
17
17
mm
SW
14
14
mm
N
Nominal Load
0.75 t (7.5 kN)
0.75 t (7.5 kN)
WEIGHT
Weight
0.1600
0.1600
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求