目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Universal-Klemmstativ GN177-13-200-216-DGR (0)
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Clamp mountings (Plastic)
GN177
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/klemmhalter_kunststoff/gn177/gn177_asmtab.prj},{NB=Universal-Klemmstativ GN177-13-200-216-DGR (0)},{ARTNR=GN177-13-200-216-DGR},{PARTNUMBER=GN 177-13-200-216-DGR},{NORMNR=GN 177},{W=0},{D1=13},{L1=200},{L2=216},{FARBE=grau},{PPATH=gn177_asmtpl.prj},{WEIGHT=0.1410},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 175
HELP_VARIABLE
Company
Berger Tools
Description
GN 177 - Universal work holding and positioning fixtures
Bill of material
Universal-Klemmstativ GN177-13-200-216-DGR (0)
ARTNR
GN177-13-200-216-DGR
GN177-13-200-216-DGR
W
Angle
°
D1
13
mm
L1
200
200
mm
L2
216
216
mm
FARBE
Color
grey
grey
WEIGHT
Weight
0.1410
0.1410
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求