目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Laschen-Klemmverbinder GN274-B40-IV-2-SW
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN274
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn274/gn_274_2_iv.prj},{NB=Laschen-Klemmverbinder GN274-B40-IV-2-SW},{ARTNR=GN274-B40-IV-2-SW},{PARTNUMBER=GN 274-B40-IV-2-SW},{NORMNR=GN 274},{FORM=IV},{D1=B40},{D11=40},{B=65},{D2=10.5},{D3=M 10},{NDM3=10.000},{KDM3=8.160},{D4=M 10},{NDM4=10.000},{KDM4=8.160},{K=65},{L=148},{M=70},{S=17},{T=32.5},{OBVIS=schwarz},{KLEMM=GN 911-M10-55},{R1=1.500},{WEIGHT=0.6900},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Berger Tools
Description
GN 274 - Swivel clamp connectors, Id. No. 2 with Stainless Steel-clamping screw DIN 912, Type IV with female serration
Bill of material
Laschen-Klemmverbinder GN274-B40-IV-2-SW
ARTNR
GN274-B40-IV-2-SW
GN274-B40-IV-2-SW
FORM
Type IV with female serration
IV
mm
D1
Bore (B)
B40
B40
mm
B
Swivel width
65
65
mm
D2
10.5
10.5
mm
D3
Clamping screw
M 10
M 10
mm
D4
M 10
M 10
mm
K
65
65
mm
L
148
148
mm
M
70
70
mm
S
17
17
mm
T
32.5
32.5
mm
OBVIS
Finish
black
black
KLEMM
Clamping lever for d3
GN 911-M10-55
GN 911-M10-55
WEIGHT
Weight
0.6900
0.6900
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求