目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Laufrollenfuehrung GN1490-29-1434-B5-1-ZB
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear guide rail systems
GN1490
GN1490 ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/laufrollenfuehrungen/gn1490/gn1490_st/gn1490_b5_1_st_asmtab.prj},{NB=Laufrollenfuehrung GN1490-29-1434-B5-1-ZB},{ARTNR=GN1490-29-1434-B5-1-ZB},{PARTNUMBER=GN 1490-29-1434-B5-1-ZB},{NORMNR=GN 1490},{TYP=B5},{TYP2=1},{H1=29},{L1=1434},{B=29},{H2=23},{L2=158},{FR=650},{FA=350},{WEIGHT=1.0270},{CTN=83024200},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn1490_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
Company
Berger Tools
Description
GN 1490 - Linear guide rail systems, Type B5, with two cam roller carriage with 5 rollers, Identification no. 1, with one end stop
Bill of material
Laufrollenfuehrung GN1490-29-1434-B5-1-ZB
ARTNR
GN1490-29-1434-B5-1-ZB
GN1490-29-1434-B5-1-ZB
H1
29
29
mm
L1
±1
1434
1434
mm
B
29
29
mm
H2
23
23
mm
L2
cam roller carriage
158
mm
FR
per cam roller carriage
650
650
N
FA
per cam roller carriage
350
350
N
WEIGHT
Weight
1.0270
1.0270
kg
CTN
Customs Tariff Number
83024200
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求